Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: FXT


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Model Selection for FXT Cooling Towers

Capacity in U.S. Gallons per minute at the hot water/cold water/wet bulb temperature (°F) conditions shown
Model Nominal
Tons*
95°F
85°F
70°F
95°F
85°F
75°F
100°F
85°F
75°F
105°F
90°F
75°F
95°F
85°F
78°F
100°F
85°F
78°F
105°F
90°F
78°F
95°F
85°F
80°F
100°F
85°F
80°F
105°F
90°F
80°F
FXT-6 6 32 24 17 27 18 13 23 13 9 20
FXT-7.5 7.5 40 30 21 34 23 16 29 17 12 25
FXT-11 11 58 44 31 49 33 23 42 25 17 37
FXT-16 16 80 61 46 67 48 37 59 39 31 53
FXT-20 20 99 76 58 84 60 47 74 49 38 66
FXT-26 26 128 99 75 109 78 60 95 63 50 86
FXT-30 30 148 113 86 126 90 70 110 73 58 99
FXT-33 33 163 125 95 138 99 77 121 80 63 107
FXT-38 38 186 143 110 158 114 89 139 93 74 125
FXT-42 42 205 158 121 175 126 98 153 103 81 138
FXT-47 47 228 177 135 195 141 110 171 115 91 154
FXT-58 58 283 219 167 241 174 136 212 142 113 191
FXT-68 68 330 255 196 281 204 160 248 166 133 223
FXT-74 74 345 272 214 298 222 178 265 184 150 241
FXT-87 87 405 320 252 350 261 209 312 217 176 284
FXT-95 95 444 351 274 383 285 226 339 236 200 307
FXT-115 115 542 425 332 467 345 274 414 285 230 376
FXT-130 130 609 480 376 526 390 311 467 323 262 424
FXT-136 136 639 504 393 550 409 324 487 338 272 441
FXT-160 160 745 589 463 644 480 384 573 398 324 521
FXT-175 175 815 644 506 705 525 420 627 436 354 570
FXT-192 192 899 709 553 773 576 457 686 476 385 621
FXT-216 216 986 788 626 858 648 524 768 542 445 701
FXT-240 240 1,087 873 694 946 720 581 846 604 495 772
FXT-257 257 1,152 932 744 1,009 772 625 904 649 534 827

*Nominal ton is defined as 3 GPM of water cooled from 95°F to 85°F with a 78°F entering wet-bulb temperature.

Additional Design Conditions

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |