Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: PT2


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Product Overview

PT2 Cooling Towers deliver independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. Standard design features satisfy today's environmental concerns, minimize installation costs, maximize year-round operating reliability, and simplify maintenance requirements.

The PT2 is available in 21 standard single-cell models with capacities from 100 to 500 nominal tons. Additional multi-cell models are available with capacities up to 2000 nominal tons.

PT2 Cooling Towers

Compact footprint for low tonnage applications
Low energy consumption
Low installed cost
Easy maintenance
Reliable year-round operation
Long service life
ASHRAE Standard 90.1 compliant
IBC 2006 Compliant
CTI Certified Thermal Performance
5-year warranty on mechanical equipment

PT2 Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.

PT2 Downloads
> Brochures
> Product Reports
> Project Reports
> CAD Drawings
> Product Selection Software

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |