Home
About BAC
Products
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: PT2


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Engineering Data for PT2 Cooling Towers

Model*
Nom.
Tons**
Fan
Motor
HP
Oper.
Weight
Ship.
Weight
Heav.
Section
Length Width Height
PT2-0412A-1*1
110 10 4980 2570 1800 11'-11 3/4" 4'-0" 10'-3 1/2"
PT2-0412A-2*1
143 15 5230 2810 2040 11'-3 1/2"
PT2-0709A-1*1
157 10 6020 3270 2330 8'-11 3/4" 7'-3 1/4" 10'-7 7/8"
PT2-0709A-2*1
199 15 6310 3560 2620 11'-7 7/8"
PT2-0709A-3*1
210 15 6610 3850 2920 12'-7 7/8"
PT2-0809A-1*1
168 10 6700 3510 2570 8'-11 3/4" 8'-5 3/4" 10'-9 3/8"
PT2-0809A-2*1
215 15 7000 3810 2870 11'-9 3/8"
PT2-0809A-3*1
250 20 7300 4110 3150 12'-9 3/8"
PT2-0812A-1*1
265 20 8410 4160 2890 11'-11 3/4" 8'-5 3/4" 11'-1 7/8"
PT2-0812A-2*1
315 25 8730 4480 3180 12'-1 7/8"
PT2-0812A-3*1
350 30 9050 4800 3480 13'-1 7/8"
PT2-1009A-1*1
223 15 7780 4090 3110 8'-11 3/4" 9'-10" 12'-11 5/8"
PT2-1009A-2*1
268 20 8090 4400 3400 13'-11 5/8"
PT2-1009A-3*1
301 25 8400 4710 3690 14'-11 5/8"
PT2-1012A-1*1
292 20 10120 5320 4040 11'-11 3/4" 9'-10" 13'-2 5/8"
PT2-1012A-2*1
368 30 10520 5720 4140 14'-2 5/8"
PT2-1012A-3*1
389 30 10920 6120 4800 15'-2 5/8"
PT2-1212A-1*1
361 25 11200 5960 4160 11'-11 3/4" 11'-10" 13'-10 3/8"
PT2-1212A-2*1
432 30 11750 6510 4710 14'-10 3/8"
PT2-1212A-3*1
502 40 12310 7060 5270 15'-10 3/8"

* Indicates motor size
** Nominal ton is defined as 3 GPM of water cooled from 95°F to 85°F with a 78°F entering wet-bulb temperature.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |