Home
About BAC
Products
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Series 1500


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Engineering Data for Single Cell, Series 1500 Cooling Towers



Model Nominal Tons* Fan
Motor HP
Shipping
Weight
Maximum Oper.
Weight
Heaviest
Section2
Length Width Height
15146 146 7.5 3,940 7,920 3,940 8'-6" 11'-10" 10'-3"
15160 160 10 3,960 7,940 3,960 8'-6" 11'-10" 10'-3"
15176 176 15 4,010 7,990 4,010 8'-6" 11'-10" 10'-3"
15162 162 7.5 4,200 8,610 4,200 8'-6" 11'-10" 11'-7"
15177 177 10 4,220 8,630 4,220 8'-6" 11'-10" 11'-7"
15201 201 15 4,280 8,690 4,280 8'-6" 11'-10" 11'-7"
15219 219 20 4,300 8,710 4,300 8'-6" 11'-10" 11'-7"
15200 200 10 5,350 11,430 2,770 8'-6" 11'-10" 14'-3"
15227 227 15 5,410 11,490 2,780 8'-6" 11'-10" 14'-3"
15250 250 20 5,430 11,510 2,800 8'-6" 11'-10" 14'-3"
15214 214 10 5,640 12,450 2,920 8'-6" 11'-10" 15'-7"
15245 245 15 5,700 12,510 2,920 8'-6" 11'-10" 15'-7"
15270 270 20 5,720 12,530 2,920 8'-6" 11'-10" 15'-7"
15282 282 25 5,800 12,610 2,920 8'-6" 11'-10" 15'-7"
15296 296 15 6,750 15,540 3,540 12'-1" 11'-10" 14'-3"
15325 325 20 6,800 15,590 3,590 12'-1" 11'-10" 14'-3"
15350 350 25 6,850 15,640 3,640 12'-1" 11'-10" 14'-3"
15368 368 30 6,870 15,660 3,660 12'-1" 11'-10" 14'-3"
15310 310 15 7,070 17,050 3,540 12'-1" 11'-10" 15'-7"
15340 340 20 7,120 17,100 3,590 12'-1" 11'-10" 15'-7"
15365 365 25 7,170 17,150 3,640 12'-1" 11'-10" 15'-7"
15385 387 30 7,200 17,180 3,670 12'-1" 11'-10" 15'-7"
15425 428 40 7,470 17,450 3,940 12'-1" 11'-10" 15'-7"

*Nominal ton is defined as 3 GPM of water cooled from 95°F to 85°F with a 78°F entering wet-bulb temperature.

2The heaviest section for all models except 15214 through 15282 is the upper section.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |