Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Series 1500


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Product Overview

Series 1500 Cooling Towers minimize the operating, installation, and maintenance costs associated with both new and replacement cooling tower projects. The Series 1500 delivers independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. Standard design features minimize the costs associated with enclosures, support requirements, electrical service, piping, and rigging.

Single cell Series 1500 Cooling Towers are available with capacities from 128 to 428 nominal tons (384 to 1,284 gpm at 95°F/85°F/78°F). Multiple cell units are also available.

Series 1500 Cooling Towers

Ideal replacement unit
Single side air inlet
Low energy consumption
Low installed cost
Easy maintenance
Reliable year-round operation
Long service life
ASHRAE Standard 90.1 compliant
5-year warranty on mechanical equipment

Series 1500 Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.


Series 1500 Downloads
> Brochures
> Product Reports
> Project Reports
> CAD Drawings
> Product Selection Software

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |