Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Series 3000


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Product Overview

Series 3000 Cooling Towers deliver independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. Standard design features satisfy today's environmental concerns, minimize installation costs, maximize year-round operating reliability, and simplify maintenance requirements.

Single cell Series 3000 Cooling Towers are available with capacities from 220 to 1,350 nominal tons (660 to 4,050 gpm at 95°F/85°F/78°F). Multiple cell units are also available.

Series 3000 Cooling Towers

Low energy consumption
Low installed cost
Easy maintenance
Reliable year-round operation
Long service life
ASHRAE Standard 90.1 compliant
5-year warranty on mechanical equipment

Series 3000 Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.

Series 3000 Downloads
> Brochures
> Product Reports
> Project Reports
> CAD Drawings
> Product Selection Software

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |