Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Product Overview

Series V Cooling Towers deliver independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. The Series V can be installed indoors. It is also suitable for high temperature applications with entering water temperatures of up to 170ºF. The Series V minimizes sound levels and installation costs, provides year-round operating reliability, and simplifies maintenance requirements.

Series V Cooling Towers

Suitable for indoor and outdoor installations
Suitable for high temperature applications
Low sound
Single side air inlet
Low energy consumption
Low installed cost
Easy maintenance
Reliable year-round operation
Long service life
ASHRAE Standard 90.1 compliant
5-year warranty on mechanical equipment

Series V Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.

Series V Downloads
> Brochures
> Product Reports
> Project Reports
> CAD Drawings
> Product Selection Software

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |