Home
About BAC
Products
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Low Profile Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings

Engineering Specifications for Low Profile Series V Cooling Towers

Detailed Series V Specification formatted for word processor use

1.0 Cooling Tower

1.1 General: Furnish and install _____ factory-assembled, forced-draft, centrifugal fan, counterflow cooling tower(s) with vertical air discharge conforming in all aspects to the specifications, schedules and as shown on the plans. Overall dimensions shall not exceed approximately _____ft (mm) long X ______ ft (mm) wide X_____ ft (mm) high. The total connected fan horsepower shall not exceed _____ HP (kW). The cooling tower(s) shall be Baltimore Aircoil Model ______.

1.2 Thermal Capacity: The cooling tower(s) shall be warranted by the manufacturer to cool _____USGPM (l/s) of water from _____°F (°C) to _____°F (°C) at _____°F (°C) entering wet-bulb temperature. Additionally, the thermal performance shall be certified by the Cooling Technology Institute in accordance with CTI Certification Standard STD-201. Lacking such certification, a field acceptance test shall be conducted within the warranty period in accordance with CTI Acceptance Test Code ATC-105, by the Cooling Technology Institute or other qualified independent third party testing agency. A manufacturer’s performance guarantee or performance bond without CTI Certification or independent field thermal performance test shall not be accepted.

1.3 Corrosion Resistant Construction: Unless otherwise noted in this specification, all steel panels and structural members shall be constructed of heavy-gauge G-235 (Z700 metric) hot-dip galvanized steel with all edges given a protective coating of zinc-rich compound.

(Alternate 1.3) Corrosion Resistant Construction (optional): Unless otherwise noted in this specification, all steel panels and structural members shall be protected with the BALTIBOND® Corrosion Protection System. The system shall consist of G-235 (Z700 metric) hot-dip galvanized steel prepared in a four-step (clean, pre-treat, rinse, dry) process with an electrostatically sprayed, thermosetting hybrid polymer fuse-bonded to the substrate during a thermally activated curing stage and monitored by a 23-step quality assurance program.

(Alternate 1.3) Corrosion Resistant Construction (optional): Unless otherwise noted in this specification, all steel panels and structural members shall be constructed of type 304 stainless steel and assembled with type 304 stainless steel nut and bolt fasteners.

1.4 Quality Assurance: The manufacturer shall have a Management System certified by an accredited registrar as complying with the requirements of ISO-9001 to ensure consistent quality of products and services. Manufacturers that are not ISO-9001 certified shall not be acceptable.

1.5 Warranty: The manufacturer’s standard equipment warranty shall be for a period of not less than one year from date of startup or eighteen months from date of shipment, whichever occurs first. In addition, the manufacturer shall warrant the rotating mechanical equipment, including fans, fan motors, fan shafts, bearings, sheaves and associated supports for not less than five (5) years from date of shipment.

2.0 Construction Details

2.1 Structure (VT0/1 models): The cooling tower shall be constructed of heavy-gauge steel utilizing double-brake flanges for maximum strength and rigidity and reliable sealing of watertight joints. The fill shall be removable from the basin section to facilitate shipping and handling. The fan(s) and fan drive system, including the fan motor, shall be factory mounted and aligned and located in the dry entering airstream to ensure reliable operation and ease of maintenance.

(Alternate 2.1) Structure (VTL models): The cooling tower shall be constructed of heavy-gauge steel utilizing double-brake flanges for maximum strength and rigidity and reliable sealing of watertight joints. The unit shall be of unitary design to minimize rigging requirements. The fan(s) and fan drive system, including the fan motor, shall be factory mounted and aligned and located in the dry entering airstream to ensure reliable operation and ease of maintenance.

2.2 Fill: The heat transfer section(s) shall consist of a fill, spray water distribution system and drift eliminators arranged for optimal thermal performance with minimal drift.

2.3 Fill: The fill shall be formed from self-extinguishing (per UL94 HB and UL94 V-0 testing) polyvinyl chloride (PVC) having a flame spread rating of 5 per ASTM E84 and shall be impervious to rot, decay, and fungus or biological attack. The fill shall be manufactured and performance tested by the cooling tower manufacturer to assure single source responsibility and control of the final product.

2.4 Water Distribution System: Water shall be distributed evenly over the fill by a water distribution system consisting of a header and spray branches of Schedule 40 PVC pipe with large orifice, non-clog plastic distribution nozzles. The branches and spray nozzles shall be held in place by snap-in rubber grommets, allowing quick removal of individual nozzles or complete branches for cleaning or flushing.

2.5 Cold Water Basin: The cold water basin shall be provided with large area lift out strainers with perforated openings sized smaller than the water distribution system nozzles and an anti-votexing device to prevent air entrainment. The strainer and anti-vortexing device shall be constructed of the same material as the basin to prevent dissimilar metal corrosion. Standard basin accessories shall include a brass make-up valve with large diameter polystyrene filled plastic float for easy adjustment of the operating water level.

(Alternate 2.5) Cold Water Basin: The cold water basin shall be constructed of heavy-gauge type 304 stainless steel panels and structural members up to the heat transfer section/basin joint. The basin shall be provided with large area lift out strainers with perforated openings sized smaller than the water distribution system nozzles and an anti-vortexing device to prevent air entrainment. The strainer and anti-vortexing device shall be constructed of the same material as the basin to prevent dissimilar metal corrosion. Standard basin accessories shall include a brass make-up valve with large diameter polystyrene filled plastic float for easy adjustment of the operating water level.

3.0 Mechanical Equipment

3.1 Fan(s): Fan(s) shall be dynamically balanced, forwardly curved, centrifugal type selected to provide optimum thermal performance with minimal sound levels. Fan housings shall have curved inlet rings for efficient air entry and four-sided rectangular discharge cowls shall extend into the basin to increase fan efficiency and prevent water from splashing into the fans.

3.2 Bearings: Fan(s) and shaft(s) shall be supported by heavy-duty, self-aligning, relubricatable bearings with cast iron housings, designed for a minimum L10 life of 40,000 hours (280,000 Hr. Avg. Life).

3.3 Fan Drive: The fan(s) shall be driven by matched V-belts with taper lock sheaves designed for not less than 150% of the motor nameplate horsepower. Motor shall be located on a heavy-duty motor base, adjustable by a single threaded bolt-and-nut arrangement. Removable steel screens or panels shall protect the fan drive and all moving parts.

3.4 Fan Motor: Fan motor(s) shall be totally enclosed air over (TEFL), reversible, squirrel cage, ball bearing type designed specifically for cooling tower service. The motor shall be furnished with special moisture protection on windings, shafts and bearings and labeled appropriately for cooling tower duty.

(Alternate 3.4) Fan Motor: Furnish _____ HP, ______ RPM Totally Enclosed, Fan Cooled (TEFC), squirrel cage, ball bearing type fan motors suitable for outdoor service. Fan motor(s) shall be inverter-duty type designed per NEMA Standard MG1, Section IV, and Part 31 suitable for _____ volt, ____ hertz, and ___ phase electrical service

3.5 Mechanical Equipment Warranty: The fan(s), fan shaft(s), bearings, mechanical equipment support and fan motor shall be warranted against defects in materials and workmanship for a period of five (5) years from date of shipment.

3.6 ENERGY-MISER® Fan System (optional): Two single speed fan motors, one sized for full speed and load, the other sized for 2/3 speed and approximately 1/3 of full load horsepower shall be provided in each cell for capacity control and stand-by protection from drive or motor failure. Two-speed motor(s) are not an acceptable alternative.

(Alternate) 3.7 BALTIGUARD PLUSTM Fan System: Two single speed fan motors, one sized for load, the other sized for 1/3 of the full load horsepower shall be provided in each cell for capacity control and standby protection from drive or motor failure. The manufacturer of the equipment shall supply controls for the larger motor, a VFD for the smaller motor and factory programmed logic controller to maximize energy saving for off peak load and wet-bulb conditions.

4.0 Drift Eliminators

4.1 Drift Eliminators: Eliminators shall be constructed of specially formulated PVC and be removable in easily handled sections. They shall have a minimum of three changes in air direction.

5.0 Access

5.1 Basin Access: Circular access doors shall be provided for easy access to the make-up water assembly and suction strainer for routine maintenance.

6.0 Sound

6.1 Sound Level: To maintain the quality of the local environment, the maximum sound pressure levels (dB) measured 50 ft from the cooling tower operating at full fan speed shall not exceed the sound levels detailed below.
Location 63 125 250 500 1000 2000 4000 8000 dB(A)
Discharge                  
Air Inlet                  
Cased Face                  

7.0 Accessories

7.1 Vibration Isolation Rails: Spring-type vibration isolation rails, constructed of steel channels and base plates, painted with a rust-resistant primer shall be provided to minimize vibration transmission from the tower to the building structure. The isolators shall be designed for a static deflection of 1” (25.4 mm) and a maximum wind speed of 50 mph (80 km/h).

(Alternate) 7.1 Vibration Isolation Rails: Spring-type vibration isolation rails, constructed of steel channels and base plates, coated with a 0.003” (.076 mm) layer of zinc after fabrication shall be provided to minimize vibration transmission from the tower to the building structure. The isolators shall be designed for a static deflection of 1” (25.4 mm) and a maximum wind speed of 50 mph (80 km/h).

7.2 Basin Heater(s): The cooling tower cold water basin shall be provided with electric heater(s) to prevent freezing in low ambient conditions. The heater(s) shall be selected to maintain 40°F (4.4˚C) basin water temperatures at _____° F ambient. The heater(s) shall be ______V/____phase/___Hz electric and shall be provided with low water cutout and thermostat.

(Alternate) 7.2 Basin Heaters: A steam coil shall be factory installed in the cooling tower depressed sump of the cold water basin to prevent freezing during cold water shutdown. The steam coil shall be capable of maintaining 40°F (4.4˚C) basin water temperature at a –20°F (-29.9˚C) ambient temperature given 5 psig (34Kpa) at the coil inlet connection.

7.3 Basin Water Level Control: The cooling tower manufacturer shall provide an electric water level control (EWLC) system. The system shall consist of water level sensing and control units in quantities and locations as indicated on the drawings. Each water level sensing and control unit shall consist of the following:

NEMA 4 enclosure with gasketed access cover; solid state controls including all necessary relays and contacts to achieve the specified sequence of operation; stainless steel water level sensing electrodes with brass holder; Schedule 40 PVC standpipe assembly with vent holes, and all necessary stainless steel mounting hardware. Provide PVC union directly below the control enclosure to facilitate the removal and access of electrodes and control enclosure.

The number and position of water level sensing electrodes shall be provided to sense the following: high water level, low water level, high water alarm level, low water alarm, and heater safety cutout.

7.4 Vibration Cutout Switch: Provide mechanical local reset vibration switch. The mechanical vibration cut out switch will be guaranteed to trip at a point so as not to cause damage to the cooling tower. To ensure this, the trip point will be a frequency range of 0 to 3,600 RPM and a trip point of 0.2 to 2.0 g’s.

(Alternate) 7.4 Vibration Cutout Switch: Provide electronic remote reset vibration switch with contact for BAS monitoring. Wiring shall be by the installing contractor. The electronic vibration cut out switch shall be set to trip at a point so as not to cause damage to the cooling tower. The trip point will be 0.45 in/sec (0.0114 m/sec).

Basin Sweeper Piping: The cold water basin of the cooling tower shall be equipped with PVC basin sweeper piping for a separator (supplied by others). On VT0 Models, the unit shall be equipped only with two connections for the separator (supplied by others).

Intake Sound Attenuation: The unit shall be equipped with intake sound attenuators consisting of fiberglass acoustical baffles encased in steel to further reduce sound levels.

Discharge Options: The unit shall be equipped with a tapered hood lined with sound absorbing fiberglass acoustical baffles to reduce sound levels from the top of the unit.

(Alternate) 7.7: Discharge Options: The unit shall be equipped with a tapered hood to increase discharge velocity or to raise the discharge to the top of an enclosure.

8.0 Equipment Controls

8.1 Variable Frequency Drive(s): A variable frequency drive (VFD) shall be provided for each fan motor. The supplier of the VFD shall be the manufacturer of the evaporative cooling equipment. The VFD shall have a 3-contactor bypass, 3% input line reactor, a removable keypad, an RS232 terminal for PC connection, and a circuit breaker disconnect. Fuse protection will not be accepted. Control voltage shall be 24V to minimize the size of the enclosure which should not exceed _____ ft x _____ ft x ____ ft and the weight should not exceed ____ lbs. VFD shall be provided in a NEMA (1)(3R)(12) enclosure. The VFD shall be compatible with a (ModBus) (LonWorks) (Johnson N2) Building Automation System.

OR

8.1 Enclosed Controls: An enclosed control panel shall be provided for each cell of the evaporative cooling equipment. The panel shall include full voltage, non-reversing (FVNR) fan motor and pump motor (if applicable) starters in a common enclosure. The panel shall be provided with a main a circuit breaker disconnect and a separate circuit breaker for each motor or speed. Fuse protection will not be accepted. Panels containing basin heaters shall have an Earth Leakage Breaker containing ground fault protection. Starters above 25 A shall be NEMA rated. IEC starters will be accepted for motors below 25 A. Panel shall include a 120V/60Hz control power transformer, Hand-Off-Auto switches for each starter or contactor, and pilot lights for each component. Enclosed controls shall be provided in a NEMA (1) (3R) (4) (4X) (12) enclosure.

Optional enclosed control features: (A temperature sensor shall be provided with the enclosed controls.)(A temperature controller shall be provided with the enclosed controls.)(A basin heater contactor with circuit breaker shall be provided.)(A vibration cutout switch input shall be provided.)

8.2 Safety Switch (es): A heavy-duty, non-fusible safety disconnect switch shall be provided by the manufacturer of the evaporative cooling equipment. Switch shall be single-throw, 3-pole design, rated up to 600 VAC. Switch shall have triple padlocking capability, a visible double break rotary blade mechanism, a clearly visible On/Off handle, an interlocking mechanism to prevent door opening with handle in On position, and a clear line shield. Safety switch shall be provided in a NEMA (1) (3R) (12) enclosure.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |