Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Low Profile Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Product Overview

Low Profile Series V Cooling Towers deliver independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. The Low Profile Series V can be installed indoors and can accommodate limited ceiling or enclosure heights compared to other cooling towers. It is also suitable for high temperature applications with entering water temperatures of up to 170°F. The Low Profile Series V minimizes sound levels and installation costs, provides year-round operating reliability, and simplifies maintenance requirements.

Low Profile Series V Cooling Towers are available in 27 standard models with cooling capacities from 16 to 272 nominal tons.

Low Profile Series V Cooling Towers

Suitable for indoor and outdoor installations
Suitable for high temperature applications
Low sound
Single side air inlet
Low energy consumption
Low installed cost
Easy maintenance
Reliable year-round operation
Long service life
ASHRAE Standard 90.1 compliant
5-year warranty on mechanical equipment

Low Profile Series V Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.

Low Profile Series V Downloads
> Brochures
> Product Reports
> Project Reports
> CAD Drawings
> Product Selection Software

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |