Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Engineering Data for Series V Cooling Towers
       WEIGHT (lbs) DIMENSIONS
MODEL NUMBER NOMINAL TONS * MOTOR HP OPER. SHIPPING Length Width Height
VTO-12-E 12 1.5 960 790 36" 3' 11-1/2" 7' 6-1/8"
VTO-14-F 14 2 970 800
VTO-19-G 19 3 990 820
VTO-24-G 24 1,050 950 9' 0-1/8"
VTO-28-H 28 5 1,170 970
VTO-32-H 32 1,590 1,230 6' 0" 7' 6-1/8"
VTO-41-J 41 7.5 1,650 1,290
VTO-52-J 52 1,780 1,540 9' 0-1/8"
VTO-57-K 57 10 1,790 1,550
VTO-65-J 65 7.5 2,580 2,000 8' 11-3/4"
VTO-75-K 75 10 2,590 2,010
VTO-78-K 78 2,710 2,130 10' 6-1/8"
VTO-88-L 88 15 2,770 2,190
VTO-102-L 102 3,310 2,500 12' 0" 9' 0-1/8"
VTO-107-L 107 15 3,680 2,870 10' 6-1/8"
VTO-116-M 116 20 3,740 2,930
VTO-132-L 132 15 5,190 3,820 11' 11-1/2" 4' 8-5/8" 11' 9-1/8"
VTO-145-M 145 20 5,200 3,830
VTO-155-N 155 25 5,250 3,880
VTO-166-N 166 5,650 4,280 13' 3-1/8"
VTO-176-O 176 30 5,680 4,310
VT1-N209-P 209 40 9,180 5,350 11' 7-3/4" 7' 10-3/8" 11' 3-3/8"
VT1-N220-O 220 30 9,490 5,660 13' 2-1/8"
VT1-N240-P 240 40 9,680 5,850
VT1-N255-P 255 10,380 6,550 14' 6-7/8"
VT1-N301-Q 301 50 13,380 7,530
17' 8-1/8" 11' 3-3/8"
VT1-N325-P 325 40 14,110 8,260 13' 2-1/8"
VT1-N346-Q 346 50 14,150 8,300
VT1-N370-Q 370 15,130 9,280 14' 6-7/8"
VT1-N395-R 395 60 15,250 9,400
VT1-N418-P 418 (2) 40 18,490 10,680 23' 8-1/2" 11' 3-3/8"
VT1-N440-O 440 (2) 30 19,110 11,300 13' 2-1/8"
VT1-N480-O 480 (2) 40 19,490 11,680 13' 2-1/8"
VT1-N510-P 510 20,890 13,080 14' 6-7/8"
VT1-275-P 275 40 15,190 8,040 11' 7-3/4" 11' 10" 12' 10-5/8"
VT1-307-O 307 30 15,780 8,630 14' 9-3/8"
VT1-340-P 340 40 15,970 8,820
VT1-375-P 375 16,940 9,790 16' 2-1/8"
VT1-400-Q 400 50 16,980 9,830
VT1-415-R 415 60 17,100 9,950
VT1-416-O 416 (2)30 22,430 11,530 17' 8-1/8" 12' 10-5/8"
VT1-478-N 478 (2)25 23,600 12,700 14' 9-3/8"
VT1-507-O 507 (2)30 23,640 12,740
VT1-560-O 560 25,080 14,180 16' 2-1/8"
VT1-600-P 600 (2)40 25,460 14,560
VT1-550-P 550 30,590 16,020 23' 8-1/2" 12' 10-5/8"
VT1-680-P 680 32,150 17,580 14' 9-3/8"
VT1-750-P 750 34,090 19,520 16' 2-1/8"
VT1-800-Q 800 (2)50 34,170 19,600
VT1-830-R 830 (2)60 34,410 19,840
VT1-825-P 825 (3)40 45,980 24,000 35' 9-1/4" 12' 10-5/8"
VT1-921-O 921 (3)30 47,750 25,770 14' 9-3/8"
VT1-1020-P 1020 (3)40 48,320 26,340
VT1-1125-P 1125 51,230 29,250 16' 2-1/8"
VT1-1200-Q 1200 (3)50 51,350 29,370
VT1-1245-R 1245 (3)60 51,710 29,730
VT1-1335-S 1335 (3)75 51,770 29,790

*Nominal ton is defined as 3 GPM of water cooled from 95°F to 85°F with a 78°F entering wet-bulb temperature.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |