BAC provides a complete, industrial grade control solution for all your evaporative cooling needs.
- Variable Frequency Drives
- Enclosed Controls – Motor Starters and Contactors
- Enclosed Controls with Factory Provided Programmable Logic Controllers
- Safety Disconnect Switches
- Externally Mounted Pre-Wired Terminal Box
- Universal Mounting Brackets
Utilizing BAC as your single source simplifies the order and submittal approval process. BAC control panels are specifically designed to work seamlessly with all BAC units – including open cooling towers, closed circuit cooling towers, and evaporative condensers – and are engineered to meet your particular application.
Construction Details

Combined Drive Enclosure (NEMA 3R Shown)
Main Disconnect Switch with Circuit Breaker
- Easily re-settable
- Lockable operator handle
VFD Keypad/BALTILOGIC Sequencing Software
- Standard keypad with Hand-Off-Auto & Bypass
- Monitors Fan Speed, Actual Temp/Pressure or Set-point Water Temp/Pressure
- Ready, Run and Fault lights
- BALTILOGIC Sequencing Software controls and stages all components
- Eliminates need for temperature controller (Programmable Logic Controller)
24VDC Power Supply
- 24 VDC power supply ensures redundancy
Space Heater
- Maintains minimum operating temperature inside panel
- Thermostat control
- Power supplied by line voltage
3-Contactor Bypass
- Bypass VFD to across the line power
- No downtime during VFD replacement
120V Transformer
- Provides 120V, single-phase control circuit power
- Power available for accessories
Factory Pre-wired Terminal Strip
- Single point connection for all accessory interfaces
- 120V power supply terminal
- Includes all VFD termination points
- Standardized terminal locations
Auxiliary Fan Motor Starter
- Full voltage, non-reversing IEC Rated starter
- Supports main or pony fan
Spray Pump Motor Starter(s)
- Full voltage, non-reversing IEC Rated starter
- WET/DRY Operating Mode
- Supports up to 2 spray pump motors
Basin Heater Contactor(s)
- Standard ground fault protection
- Supports up to 2 basin heaters
Cover Controls
- Hand-Off-Auto switches for fans and pumps
- Pilot lights for accessory interfaces
- Remote fault reset button
Construction Details

Standard VFD - (NEMA 3R shown)
Main Disconnect Switch with Circuit Breaker
- Easily re-settable
- Lockable operator handle
- Adjustable instantaneous trip point Ventilation Hood
- Required for NEMA 3R Drives
VFD Keypad/Keypad Connector
- Standard keypad with Hand-Off-Auto & bypass
- Monitors fan speed, actual temp/pressure or set-point water temp/pressure
- Ready, run and fault lights
- Multi-monitor display
- RS-232 connection provides compatibility interface with a PC to troubleshoot or reprogram the VFD
24 VDC Power Supply
- 24VDC power supply ensures redundancy
Space Heater
- Maintains minimum operating temperature inside panel
- Thermostat control
3-Contactor Bypass
- Bypass VFD to across the line power
- No downtime during VFD replacement
Construction Details

Standard Enclosed Controls - (NEMA 12 shown)
Main Disconnect Switch with Circuit Breaker
120V Transformer
- Provides 120V, single-phase control circuit power from high voltage, three-phase supply (from 200-575V)
Switches, Pilot Lights & Buttons
- Hand-Off-Auto switches for pumps, fans and basin heaters
- Vibration cutout switch remote reset button
Auxiliary Fan Motor Starter
- Full voltage, non-reversing starter
- NEMA rated starters (25 Amp and above)
- IEC rated starters (25 Amp and below)
Temperature Controller/Operator Interface
- Externally mounted controller interface monitors and adjusts desired parameters. (See Combined Drive Enclosure to eliminate need for temperature controller)