- Standard Construction — All steel panels and structural elements are constructed of heavy-gauge G-235 (Z700 metric) hot-dip galvanized steel. Combined inlet shields are constructed of UV-resistant PVC.
- Optional EVERTOUGH™ Construction — EVERTOUGH™ Construction combines the most corrosion resistant materials to provide the best value in corrosion protection for most water chemistries. EVERTOUGH™ Construction is backed by a comprehensive Louver-to-LouverSM 5-year warranty which covers ALL components from the fan to the cold water basin, from louver-to-louver including the motor.
- Specifically, the following materials are used in EVERTOUGH™ Construction:
- The cold water basin is constructed with the TriArmor® Corrosion Protection System.
- The basin is leak tested at the factory and warranted against leaks and corrosion for 5 years.
- Designated steel components above the cold water basin are constructed of heavy-gauge G-235 galvanized steel and further protected with a thermosetting hybrid polymer.
- The distribution system is non-corrosive Schedule 40 PVC.
- Optional TriArmor® Corrosion Protection System — The cold water basin is constructed of the TriArmor® Corrosion Protection System. The system consists of a heavy-gauge G-235 galvanized steel substrate, fully encapsulated by a thermosetting hybrid polymer and further protected by a polyurethane barrier applied to all submerged surfaces of the cold water basin. The basin is leak tested at the factory and warranted against leaks and corrosion for 5 years.
- Optional Thermosetting Hybrid Polymer — A thermosetting hybrid polymer coating, used to extend equipment life, is applied to select hot-dip galvanized steel components of the evaporative condenser. The thermosetting hybrid polymer has been tested to withstand 6000 hours in a 5% salt spray without blistering, chipping, or loss of adhesion.
- Optional Stainless Steel Cold Water Basin — A Type 304 stainless steel cold water basin is available. Seams between panels inside the cold water basin are welded. The basin is leak tested at the factory and welded seams are provided with a 5-year, leak-proof warranty.
- Optional Stainless Steel Construction — Steel panels and structural elements are constructed of Type 304 stainless steel. Seams between panels inside the cold water basin are welded. The basin is leak tested at the factory and welded seams are provided with a 5-year leak-proof warranty.
Coil Configurations

Serpentine Coil
- Standard Serpentine Coil — The standard cooling coil is constructed of continuous lengths of all prime surface steel, hot-dip galvanized after fabrication (HDGAF). The galvanizing is on the outside surface. The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil is pneumatically tested at 375 psig (2,586 kPa) and is fabricated per ASME B31.5 standards.
- Optional Stainless Steel Coil — Coils are available in Type 304 stainless steel for specialized applications. The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil is pneumatically tested at 375 psig (2,586 kPa) and is fabricated per ASME B31.5 standards.
- Optional ASME “U” Stamp Coil — The ASME coils are requested for heavy industrial or process applications. This serpentine coil is manufactured and tested in accordance with the ASME Boiler and Pressure Vessel Code, Section VIII, Division 1, and bears the ASME “U” stamp. ASME coils are hot-dip galvanized (outside surface) after fabrication (HDGAF). The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil is pneumatically tested at 335 psig (2,310 kPa).
- Optional Extended Surface Coil — Coils are available with half or all rows finned at 5 fins per inch for seasonal wet/dry operation. The coil is hot-dip galvanized after fabrication (HDGAF). The galvanizing is on the outside surface of the coil and fins. The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil is pneumatically tested at 375 psig (2,586 kPa) and is fabricated per ASME B31.5 standards.
- When required, coils shipping into Canada are supplied with a Canadian Registration Number (CRN). Contact your local BAC Representative for details.
Fan Drive System
The fan drive system provides the cooling air necessary to reject unwanted heat from the system to the atmosphere. The standard fan drive system on all models is the BALTIDRIVE® Power Train. This BAC engineered drive system consists of a specially designed powerband and cast aluminum sheaves located on minimum shaft centerline distances to maximize belt life. A premium efficient fan motor provides maximum performance and is backed by BAC’s comprehensive 5-year motor and fan drive warranty.
BALTIGUARD™ Fan System
The BALTIGUARD™ Fan System consists of two standard single-speed fan motors and drive assemblies. One drive assembly is sized for full speed and load, and the other is sized for approximately 2/3 speed and consumes only 1/3 the design horsepower. This configuration allows the reserve capacity of a standby motor in the event of failure. As a minimum, approximately 70% capacity will be available from the low horsepower motor, even on a design wet-bulb day. Controls and wiring are the same as those required for a two-speed, two-winding motor. On some units the standby fan motor can be increased to the size of the main motor for 100% redundancy.
Independent Fan Operation
Models CXVB-x-0806, 0812 and 1212 are provided with one fan motor driving two fans as standard. Models CXVB-x-0818 and 1218 are provided with two fan motors driving three fans as standard. The independent fan option consists of one fan motor and drive assembly for each fan to allow independent operation, adding an additional step of fan cycling and capacity control.
Gear Drive System, Close-Coupled Motor

Gear Drive System, Close Coupled Motor
CXV-T models are available with a close-coupled gear drive system. Both the gear drive and couplings are selected with a 2.0 service factor. Gear construction includes a nickel-alloy steel shaft, case hardened gears, self lubrication, and a single piece, gray iron housing. This drive system ships completely installed and aligned.
Gear Drive System, Externally Mounted Motor
CXV-T models are available with a gear drive system with an external (TEFC) motor. A non-corrosive carbon-fiber composite drive shaft with stainless steel hubs is selected with a 2.0 service factor. The motor and drive shaft ship separately for easy field installation.

Unit With Intake and Discharge Sound Attenuation
CXVB Evaporative Condensers generate low sound levels, making them suitable for installation in most environments. For very sound sensitive installations, a low sound fan option is available to reduce the sound levels generated from the tower with minimal impact on thermal performance.
Sound Attenuation
For extremely sound sensitive installations, factory designed, tested and rated sound attenuation is available for both the air intake and discharge.

Whisper Quiet Fan
CXVB single air inlet models are available with a Whisper Quiet Fan that significantly reduces the sound levels generated from the unit with minimal impact on thermal performance.
(CXV-T Models Only)

Installation on a Concrete Basin
The basinless unit construction option enables units to be directly installed on new or existing concrete cold water basins. This custom feature reduces maintenance costs by eliminating the integral basin from traditional units. It simplifies piping and pumping requirements of multi-cell installations and provides a cost-effective solution for many field-erected replacement projects.