Two methods of unit selection are provided. The heat rejection method is always recommended and the selection can be made manually. Contact your local BAC representative for help with unit selection.
Selection software for the CXVB is coming soon!
BAC offers easy-to-use selection software to assist you in the selection and evaluation of evaporative cooling products. In addition to cataloged models, alternate-horsepower selections are also available from the selection software. The program provides equipment specifications, engineering data, performance curves, layout recommendations, sound data and other information to aid in selecting the best BAC product for your application. The Evaporative Condenser Selection Program provides equipment selections for applications utilizing R-717 (ammonia), R-22, and R-134a.