The low sound levels generated by BAC products make them suitable for installation in most environments. Although axial fan units such as the CXVB and CXV-T Evaporative Condensers can meet the sound requirements of most installations. To evaluate whether an axial fan unit can be applied on a particular application, follow these steps to minimize the impact of sound on the environment. These suggestions are ordered with regard to the impact they will have on cost.
- Position the quietest side of the equipment towards the sound sensitive direction. CXVB models have a single air inlet and therefore have an inherently quiet “blankoff” panel (the panel opposite the air inlet) that can insulate sensitive areas from higher sound levels.
- For CXVB and CXV-T models, consider oversizing the unit and reducing the fan speed. This method will reduce sound levels when the larger unit has the same fan diameter. Contact your local BAC Representative for assistance with this type of evaluation.
- Provide a method of capacity control. Capacity control will allow the fan to run at lower speeds when loads are lighter or the wet-bulb is lower. These lower speeds are often sufficient to provide the scheduled capacity at night, when sound requirements are the most stringent.
- For CXVB and CXV-T models, a low sound fan, or Whisper Quiet Fan option may be available to significantly reduce the sound levels generated from the unit.
- For CXVB and CXV-T models, factory designed, tested and rated sound attenuation is available for both the air intake and discharge for further sound attenuation.
- Barrier walls can be constructed to prevent sound transmission to sensitive areas.
Contact your local BAC Representative for sound data on CXV Evaporative Condensers.
For more information regarding sound, click here.