Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
CXVT
CXVT Bookmark and Share

The CXVT Evaporative Condenser is perfect for applications where size matters. The CXVT provides the added value of reduced operating costs, improved reliability, and a cost effective solution to both the owner and the installing contractor for large projects. Newly redesigned, the CXVT offers XE (Extreme Efficiency) models which are on average 3 times more efficient than the minimum energy requirements in ASHRAE Standard 90.1-2013 and 2 times more efficient than the minimum energy requirements in California Title 24.

CXVT Evaporative Condensers are available with single unit capacities ranging from 540 to 2,114 R-717 tons in a single unit.

BAC’s CXVT: When Size Matters

 

Featured Content