Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Custom Features & Options
CXVT Bookmark and Share

Materials of Construction

  • Standard Construction — G-235 mill galvanized steel is the heaviest commercially available galvanized steel, universally recognized for its strength and corrosion resistance. To assure long life, a G-235 mill galvanized steel frame with fiberglass reinforced polyester (FRP) casing panels and louvers is used as the standard material of construction. The structural integrity of the unit is provided by its strong steel frame. With proper maintenance and water treatment, G-235 galvanized steel and FRP will provide an excellent service life under the operating conditions normally encountered in refrigeration applications.
  • Thermosetting Hybrid Polymer (Option) — A thermosetting hybrid polymer, used to extend equipment life, is applied to select G-235 mill galvanized steel components of the unit. The polymerized coating is baked onto the G-235 mill galvanized steel and creates a barrier to the already corrosion resistant galvanized steel. The thermosetting hybrid polymer has been tested to withstand 6,000 hours in a 5% salt spray without blistering, chipping, or loosing adhesion.
  • Stainless Steel (Option) Several Type 304 stainless steel material of construction options are available.
    • Welded Type 304 Stainless Steel Basin — All steel panels and structural members of the basin are constructed from Type 304 stainless steel. Seams between panels inside the basin are welded, providing an advantage over bolted stainless steel basins for minimizing susceptibility to leaks at basin seams. The basin is leak tested at the factory and welded seams are provided with a 5-year, leak-proof warranty.

      Welded Type 304 Stainless Steel Basin

    • Type 304 All Stainless Steel Construction — Steel panels and structural elements are constructed of Type
      304 stainless steel. Seams between panels inside the basin are welded. The basin is leak tested at the factory and welded seams are provided with a 5-year leak-proof warranty.
  • Basinless Unit Construction (Option) — The basinless unit construction option enables CXVT Evaporative Condensers to be directly installed on new or existing basins. This custom feature reduces maintenance costs by eliminating the integral basin from traditional units. It simplifies piping and pumping requirements of multi-cell installations, eliminates concern for basin corrosion, and provides a cost-effective solution for many field-erected replacement projects. BAC is the only leading evaporative cooling equipment manufacturer to provide basinless construction for factory assembled equipment.
  • Standard Fiberglass Reinforced Polyester (FRP) Casing Panels Used with BAC’s durable steel frame construction, FRP casing panels offer a more durable corrosion resistant unit. FRP casing panels are a key component due to their corrosion resistant properties.
  • Steel Casing Panels  and Louvers (Option) Steel casing panels and louvers are available in G-235 mill galvanized steel, thermosetting hybrid polymer, and stainless steel

Coil Configurations

  • Standard Serpentine Coil —The standard coil is constructed of continuous lengths of all prime surface steel. The coil is hot-dip galvanized after fabrication (HDGAF) to apply a thick, zinc corrosion barrier over the entire exterior surface of the coil. The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil has a maximum allowable working pressure of 300 psig (2,068 kPa) and is fabricated per ASME B31.5 standards to ensure the highest quality and integrity.

    Standard Serpentine Coil

    Note: A Canadian Registration Number (CRN) is required for all pressure vessels over 15 psig entering Canada. The CRN identifies that the design of a boiler, pressure vessel, or fitting has been accepted and registered for use in Canada. CRN is available for all BAC Dual and TriCoil configurations shipping into Canada.

  • Stainless Steel Coil (Option) — Coils are available in Type 304 stainless steel for specialized applications. The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil has a maximum allowable working pressure of 300 psig (2,068 kPa) and is fabricated per ASME B31.5 standards to ensure the highest quality and integrity.
  • ASME “U” Stamp Coil (Option) The ASME coils are often requested for heavy industrial or process applications. This serpentine coil is manufactured and tested in accordance with the ASME Boiler and Pressure Vessel Code, Section VIII, Division 1, and bears the ASME “U” stamp. ASME coils are hot-dip galvanized (outside surface) after fabrication (HDGAF). The coil is designed for low pressure drop with sloping tubes for free drainage of fluid. Each coil has a maximum allowable working pressure of 330 psig (2,275 kPa).
  • Extended Surface Coil (Option) — Coils are available with up to all rows finned at 5 fins per inch for seasonal wet/dry operation. The fins increase the surface area of the coil, therefore increasing the heat transfer capability. The coil is hot-dip galvanized after fabrication (HDGAF) to apply a thick, zinc corrosion barrier over the entire exterior surface of the coil and fins. BAC coils are designed for low pressure drops, and to be completely drainable with sloping tubes for free drainage of fluid. Each coil has a maximum allowable working pressure of 300 psig (2,068 kPa) and is fabricated per ASME B31.5 standards to ensure the highest quality and complete integrity.
  • Multiple Circuit Coils/Auxiliary Cooling Circuit (Option) — Split coil configurations are available to allow separate process fluid or refrigerant loops through the same unit. Separate loops may be needed for multiple applications requiring different temperature processes or multiple types of process fluids or refrigerants. Multiple refrigerant circuit coils are generally required on halocarbon refrigerant systems, where it is common practice to maintain individual compressor systems. The quantity of circuits, capacity per circuit, and desired connection size and type should be specified when requesting this option.
  • Copper Sweat Fittings (Option) Factory installed copper sweat fittings are available to simplify field piping.

Drive System Options

  • Standard BALTIDRIVE® Power Train The BALTIDRIVE® Power Train utilizes special corrosion resistant materials of construction and state-of-the-art technology to ensure ease of maintenance and reliable year-round performance. This BAC engineered drive system consists of a specially designed powerband and two cast aluminum sheaves located at minimal shaft centerline distances to maximize belt life. When compared to a gear drive system, this specially engineered belt drive system provides many advantages. The BALTIDRIVE®Power Train requires only periodic inspection of components and belt tensioning, which is simple with a single nut adjustment and requires less downtime. Only fan bearing lubrication is required for routine maintenance. Belt drive systems also have the added advantage of being suitable for variable frequency drive (VFD) applications without requiring expensive optional accessories.

    Standard BALTIDRIVE® Power Train

  • BALTIGUARD™ Fan System (Option) — The BALTIGUARD™ Fan System consists of two standard single-speed
    fan motor and drive assemblies. One drive assembly is sized for full speed and load, and the other is sized for approximately 2/3 speed and consumes only 1/3 the design horsepower. This configuration provides the reserve capability of a standby motor in the event of failure. As a minimum, approximately 70% capacity will be available from the low horsepower motor (pony), even on a design wet-bulb day. Controls and wiring are the same as those required for
    a two-speed, two-winding motor. Redundant motors are available by increasing the size of the standby fan motor of the BALTIGUARD™ Fan System to the size of the main motor. This provides 100% motor redundancy and the greatest level of reliability.
  • Gear Drive System, Close-Coupled Motor (Option) A gear drive system is available as a fan drive option on the CXVT. Both the gear drive and couplings are selected with a 2.0 service factor. Gear construction includes a nickel-alloy steel shaft, case hardened gears, self lubrication, and a single piece, gray iron housing. This drive system ships completely installed and aligned.
  • Gear Drive System, Externally Mounted Motor (Option) A gear drive system with a TEFC motor mounted outside the airstream is also available on the CXVT. A non-corrosive carbon-fiber composite drive shaft with stainless steel hubs is selected with a 2.0 service factor. The motor and drive shaft ship separately for easy field installation.

Water Distribution System

  • Standard Spray Water Pump The CXVT comes standard with two integral spray water pumps sized to distribute the recirculating water over the coils, maximizing capacity. The patented BAC 360™ Spray Nozzles are non-clog, ensure even flow over the coil area, and are simple to remove for maintenance. Parallel flow of air and spray water allow for inspection and access to the top of the coils during operation.

Fill

  • Standard Fill — Standard fill can be used in applications with spray water temperature up to 130°F (54.4°C). The fill and drift eliminators are formed from self-extinguishing PVC having a flame spread rating of 5 per ASTM E84.
  • High Temperature Fill (Option) An optional high temperature fill material is available which increases the maximum allowable spray water temperature to 140°F (60°C). The online selection program automatically determines if high temperature fill is necessary based on the design requirements.

Shipping and Rigging

  • Standard Rigging Guides — Rigging guides allow easy alignment and engagement of the coil sections, the fan (plenum) section, and lower section of units. The guides ensure proper placement of the coil sections to the fan section making rigging much simpler and reducing the time required.

    Standard Rigging Guides

  • Knockdown Units (Option) — Knockdown units are available for jobs where access to the evaporative condenser location is limited by elevators, doorways, or similar obstacles, where lifting methods impose very strict weight limits, or where the shipping cost of a fully assembled unit is excessive. All materials of construction and design features are the same as those of a factory assembled unit. Welded Type 304 stainless steel basins are excluded from knockdown due to the need for in-plant assembly.

Sound Options

  • Standard Fan The fan provided for all CXVT Evaporative Condensers is selected to optimize low sound levels and maximize thermal performance.
  • Low Sound Fan (Option) The Low Sound Fan option reduces sound up to 9 dBA. Adding a high solidity fan decreases fan speeds, which proportionally decreases sound levels.

    Low Sound Fan

  • Sound Attenuation (Option) — Factory designed, tested, and rated sound attenuation options are available for both the air intake and discharge. Consult your local BAC Representative regarding available options.

 

Featured Content