Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Example
CXVT Bookmark and Share

The CXVT Evaporative Condenser offers a cost effective solution for both the owner and the installing contractor by reducing operating cost, improving reliability and reducing installation costs. The CXVT Evaporative Condenser is now available with XE (Extreme Efficiency) models to further reduce operating costs. These benefits can best be illustrated in the following example.

Actual Project: Food Processing Facility in the Northwest U.S.
100,732 MBH, 85°F CT, 66.7°F WBT

Solution #1: Reduce Total Cost of Ownership, Best Selection – CXVT XE Models

Induced Draft Counterflow Style Old CXVT New CXVT XE Model: Best Choice
Number of Units 12 8 7 8
Total HP (Fan & Pump) 840 720 630 440
Refrigerant Connections (Total) 48 32 28 32

  • New CXVT
    • $1.7M in operating cost savings over the life of the equipment from HP reduction
    • 25% annual operating cost savings
  • CXVT XE Model
    • $3M in operating cost savings over the life of the equipment from HP reduction
    • 48% annual operating cost savings

Solution #2: Reduce Installation Cost, Best Selection – New CXVT

Induced Draft Counterflow Style CXVT XE Model New CXVT: Best Choice
Number of Units 12 8 7
Plan Area (ft2) 3,744 2,912 2,548
Total HP (Fan & Pump) 840 440 630
Refrigerant Connections (Total 48 32 28

Featured Content