Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
XE Model Benefits
CXVT Bookmark and Share

The CXVT XE models are the newest addition to BAC’s CXVT Evaporative Condenser portfolio. They are tailored for projects that require extreme efficiency units to minimize operating cost, provide application assurance, and reduce sound levels. The CXVT XE models are on average 3 times more efficient than the minimum energy requirements in ASHRAE Standard 90.1-2013 and 2 times more efficient than the minimum energy requirements in California Title 24.

Lowest Operating Costs

  • 40% reduction in operating cost for an 860-Ton system
  • Payback of less than 1 year

Application Assurance

  • On average 3 times more efficient than minimum energy requirements in ASHRAE 90.1-2013
  • On average 2 times more efficient than minimum energy requirements in California Title 24
  • Extends the life of the mechanical drive components (minimum L10 bearing life 190,000 hours, 40% longer than the standard CXVT)

Reduced Sound Levels

  • Sound reduction up to 50% (3 dB)
  • Fans optimized to minimize sound levels and maximize efficiency
  • Additional sound reducing options available
Featured Content