Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
PC2 Bookmark and Share

Low Energy Consumption

  • PC2 evaporative condensers minimize the energy consumption of the entire system by providing the lowest condensing temperatures. Owners save money while conserving natural resources and reducing environmental impact.
  • PC2 Evaporative Condensers provide the heat rejection required at the lowest possible energy via:
    • High efficient, low horsepower axial fans
    • Premium efficient/VFD duty motors (standard)
    • Multiple fan models allow for capacity staging

Easy Maintenance

  • Easy Access — Removable louvers provide easy access to the unit interior to adjust the float valve, clean the strainer, or flush the basin.
  • BranchLok™ Removal System — Water distribution branch removal system that requires no tools.
Branchlok.jpg

Branchlock™ Removal System

  • Hygienic Cold Water Basin — The cold water basin is sloped to eliminate stagnant water and reduce biological growth. Additionally, the suction strainer is easily removable to simplify maintenance.
  • Fan Motors — The fan motors for the PC2 are vertically mounted on an adjustable track. The base is easily moved to aid belt tensioning and changing.
  • Motor Removal System — A davit arm(s) is available to facilitate motor replacement.

Low Installed Cost

  • InterLok™ System — The coil section self aligns with the basin section. This feature significantly reduces the time required to rig the PC2.
InterLok.jpg

InterLok™ System

VCA_InterLokRig.jpg

InterLok™ Installation

  • Support — All models mount directly on two parallel I-beams and ship complete with motors and drives factory aligned.
  • Single Piece Lift — A majority of PC2 models feature single piece lift.
Single Piece Lift

Single Piece Lift

  • Modular Design — Models can also ship in multiple sections to minimize the size and weight of the heaviest lift, allowing for the use of smaller, less costly cranes.
  • Single Point Wiring (Optional) — Single point wiring decreases installation time by factory routing wires from motors (fan and pump) and options such as Vibration Cutout Switch (VCOS), Electric Water Level Control (EWLC), and basin heaters in UL-listed conduit to a stainless steel NEMA 3R electrical box.
  • External Service Platform, Ladder, Safety Cage, and Gate (Optional) For external service, an access door platform can be added to the unit when purchased or as an aftermarket upgrade. Ladders, safety cages, and safety gates are also available. All components meet OSHA requirements.

Long Service Life

  • Materials of Construction — Various materials are available to meet the corrosion resistance and budgetary requirements of any project.
  • IBC Compliance — PC2 Evaporative Condensers are designed to meet the seismic and wind requirements of the 2009 International Building Code (IBC). PC2 units were shake table tested at an independent lab in accordance with AC 156. Tests were conducted before and after testing to verify functionality and certify the use of PC2 Evaporative Condensers in critical applications. The standard unit can be verified up to an SDS of 3.75g which covers most US seismic applications. In addition, PC2 Evaporative Condensers have been designed to withstand wind loads of up to 150 psf.
PT2 Evaporative Condenser Seismic Testing

Shake Table Testing

Reliable Year Round Operation

  • Bearings — Minimum L10 bearing life of 100,000 hours delivers years of trouble free service.
  • Nozzles — The PC2 uses patented BAC 360TM Spray Nozzles. The most technologically advanced nozzle design in the industry, the 360TM Spray Nozzles ensure the coil is completely wetted, thereby delivering optimum heat transfer.
  • Dry Operation — Operating the unit with the spray water off eliminates winter operating concerns.
Featured Content