Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Sound
PC2 Bookmark and Share

PC2 models generate low sound levels, making them suitable for installation in most environments. To evaluate whether an axial fan unit can be applied on a particular application, follow these steps to minimize the impact of sound on the environment. These suggestions are ordered with regard to the impact they will have on cost.

  • Provide a method of capacity control. Capacity control will allow the fan to run at lower speeds when loads are lighter or the wet-bulb is lower. These lower speeds are often sufficient to provide the scheduled capacity at night, when sound requirements are the most stringent.
  • For PC2 models, a low sound fan option may be available to significantly reduce the sound levels generated from the unit.
  • For PC2 models, water silencers option may be available to reduce the sound levels generated from the unit.
  • Barrier walls can be constructed to prevent sound transmission to sensitive areas.


Contact your local BAC Representative or use our Product Selection software for sound data on PC2 Evaporative Condensers.

For more information regarding sound, click here.

Featured Content