Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
PCC
PCC Bookmark and Share

Improving on the PC2 benefits, the PCC lowers installation costs by reducing rigging time. The robust structural frame around the coil casing assures square-ness during rigging and eliminates the need for a shipping skid. The structural frame mates to an enhanced lower section. The lower section is provided with rigging pins reducing the alignment time to minutes. With the lowest condensing temperature, the PCC minimizes the energy consumption of the entire system reducing environmental impact, while saving contractors and owners money.

PCC Evaporative Condensers are available with model capacities ranging from 46 to 2,734 R-717 tons in a single unit.

BAC’s PCC: The Ideal Replacement

Featured Content