Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Accessories
PCC Bookmark and Share

Maintenance Packages

Package Type Extended Lubrication Lines Davit Arm with a Mount Bearing Greaser Basin Sweeper Piping
Standard
Enhanced ✓*
Superior ✓*

*Note: The enhanced option comes with a motor removal mount per cell and one davit arm. The superior option comes with a motor removal mount and davit arm per cell.

  • Standard — The Standard maintenance package includes extended lubrication lines of the fan shaft bearings. Fittings are located next to the access door.
  • Enhanced (Option) — The Enhanced maintenance package includes all items in the standard package plus:
    • Motor Removal Mount A motor removal mount per cell with a single arm to facilitate motor replacement is included.
    • Automatic Bearing Greaser Automatic Bearing Greasers come with BAC recommended grease, compatible with all BAC bearings and provide a continuous supply of new grease to eliminate the need for periodic bearing maintenance. Life of the bearing is extended by eliminating under and over greasing problems. Positive displacement pumps allow for mounting up to 30 feet away from the bearing. When the grease pouch is nearly depleted, three months to a year depending on bearing size, simply replace the pouch.

      Automatic Bearing Greaser

      Automatic Bearing Greaser

  • Superior (Option) — The Superior maintenance package includes all the items from the standard package plus:
    • Motor Removal System One motor removal mount and davit arm per cell.
    • Automatic Bearing Greaser  Automatic Bearing Greasers come with BAC recommended grease, compatible with all BAC bearings and provide a continuous supply of new grease to eliminate the need for periodic bearing maintenance. Life of the bearing is extended by eliminating under and over greasing problems. Positive displacement pumps allow for mounting up to 30 feet away from the bearing. When the grease pouch is nearly depleted, three months to a year depending on bearing size, simply replace the pouch.
    • Basin Sweeper Piping  Basin sweeper piping is an effective method of eliminating sediment that may collect in the basin. A complete piping system, including nozzles, is provided in the basin to connect to side stream filtration equipment (provided by others).

      Basin Sweeper Piping

      Basin Sweeper Piping

Access Packages

Package Type Inclined Ladder Ladder Handrails Platform
Basic
Basic Plus
Enhanced

Note: Platforms, ladders, handrails, safety gates, and safety cages can be added at the time of order or as an aftermarket item. Safety cages and safety gates are available with the Basic Plus and Enhanced package options.

  • Basic (Option) — The Basic assess package includes an inclined ladder extending from the base of the unit to the access door, providing safe access with minimal space requirements. All components are designed to meet OSHA requirement.
  • Basic Plus (Option) The Basic Plus access package includes a ladder from the base of the unit to the fan deck and handrails to provide safe access to the top of the unit. The specially designed handrail packages are secured for compact shipping in the cold water basin to minimize shipping costs and are ready for field assembly.
  • Enhanced (Option) — The Enhanced access package includes an access door platform and ladder to allow access to the unit when installed on elevated supports. This option allows for safe access to the unit, as well as a working platform to stage tools for maintenance. The platform is pre-assembled and pre-fitted at the factory to ensure that every component will fit and function exactly as described. The platform is rigged easily in the field with minimum fasteners and drastically reduces the time required for rigging external access platforms.

    Enhanced Access Package

    Enhanced Access Package

Basin Accessories

  • Electric Water Level Control (Option) — BAC’s Electric Water Level Control (EWLC) is a state-of-the-art, conductivity actuated, probe type liquid level control. The hermetically sealed EWLC is engineered and manufactured specifically for use in evaporative cooling systems and is equipped with an error code LED to indicate status, including when the water and/or probes are dirty. The EWLC option replaces the standard mechanical make-up valve, and includes a slow closing, solenoid activated valve in the make-up water line to minimize water hammer. EWLC is recommended when more precise water level control is required and in areas that experience sub-freezing conditions.
  • Low and High Level Alarm Float Switches (Option) — Low and high level alarm float switches are available to provide added control to your equipment operation. Level alarms can alert operators to an abnormal operating condition to ensure the highest system efficiency with minimal water usage.
  • Basin Heaters (Option) Evaporative cooling equipment exposed to below freezing ambient temperatures require protection to prevent freezing of the water in the basin when the unit is idle. Factory-installed electric immersion heaters, which maintain 40°F (4.4°C) water temperature, are a simple and inexpensive way of providing such protection.

Heater kW Data

Model Numbers -20°F (-28.9°C) Ambient Heaters
Number of Heaters kW per Heater
PCC-x-0406x 1 3
PCC-x-0412x 1 6
PCC-x-7409x 1 8
PCC-x-7418x 1 15
PCC-x-1012x 1 14
PCC-x-1212x 1 16
PCC-x-1218x 1 24
PCC-x-1220x 1 24
PCC-x-2012x 2 14
PCC-x-2412x 2 16
PCC-x-2418x 2 24
PCC-x-2420x 2 24
PCC-x-1024x 2 14
PCC-x-1224x 2 16
PCC-x-1236x 2 24
PCC-x-1240x 2 24
PCC-x-2424x 4 16
PCC-x-2436x 4 24
PCC-x-2440x 4 24

Note: The table data is based on 460V/3 phase/60Hz power and standard, single-cell configuration.

 

Featured Content