Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
PCC Bookmark and Share

Confidence − Reliability

  • Meets wind and seismic requirements of the International Building Code
  • Bearings selected for a minimum L10 life of 100,000 hours
  • Premium efficient motors are standard and ready for VFD’s now or later
  •  Dual fan option is available on the popular 12’ x 18’ footprint – BAC Exclusive!

Easy Maintenance

  • BAC’s new and improved InterLok™ System includes a structural frame to assure square-ness and rigging pins to align the coil casing to the basin reducing rigging time
  • Rigging pins on the lower section:
    • Align the coil casing and basin in less than 15 minutes per unit

      Rigging Pins

      Rigging Pins

  • Pre-assembled IBC and OSHA approved platform packages reduce installation time (option)
  • Single piece lift for all units
  • Containerized units available for export

    Containerized-Unit

    PCC 7.4′ (Shown) Can Be Containerized for Export

  • Footprints that mount on most existing steel supports
  • Single point wiring simplifies field installation (option)
  • 12′ x 20′ box size increases the capacity range reducing the number of cells required for a project

Service − Maintenance

  • Air intake louvers are sectioned for easy removal and easy access to all basin components
  • External motor adjustment with included wrench
  • A water distribution system that makes service of the nozzles, spray branches, and headers possible without the need for tools
  • Quick release tool-less strainer

Industrial Grade Construction

  • Durable materials of construction
  • Fully welded, not bolted, stainless steel basins (option)
  • All coils are fabricated to ASME B31.5 standards
  • Platforms are constructed to the latest IBC and OSHA regulations (option)
Featured Content