VC1 and VCL Evaporative Condensers deliver fully rated thermal performance over a wide range of heat rejection and temperature requirements for various refrigerants. VC1 and VCL models can be installed indoors and minimize sound levels. Low profile VCL line is available to accommodate limited ceiling or enclosure heights. VC1-C models are designed to fit in standard dry van containers to minimize ocean freight costs. Series V Evaporative Condensers minimize installation costs, provide year-round operating reliability, and simplify maintenance requirements.