Variable Frequency Drive
- BAC control panels are specifically designed to work seamlessly with all BAC units and engineered to meet your particular application.
Low Sound Alternatives

Unit Shown with Sound Attenuation
- The low sound levels generated by Series V Evaporative Condensers make them suitable for most installations. For situations when one direction is particularly sound sensitive, the unit can be oriented so that the side opposite the air intake faces the sound-sensitive direction. The Series V is also available with factory designed, tested and rated sound attenuation for both the air intake and discharge.
External Access Options (VC1 Models Only)
- In the event the end-user elects to provide access to the top of the unit, VC1 models can be furnished with ladders extending from the base of the unit to the top, as well as safety cages, safety gates and handrail packages. All components are designed to meet OSHA requirements. All access to the top of the equipment must be made in accordance with applicable government occupational safety standards.
- NOTE: When these access options are employed, the unit must be equipped with steel drift eliminators.
Vibration Cutout Switch
- A factory mounted vibration cutout switch is available to effectively protect against equipment failure due to excessive vibration of the mechanical equipment system. BAC can provide either a mechanical or solid-state electronic vibration cutout switch in a NEMA 4 enclosure to ensure reliable protection. Additional contacts can be provided to activate an alarm.
Electric Water Level Control Package
- The electric water level control replaces the standard mechanical make-up valve when a more precise water level control is required. This package consists of a conductance-actuated level control mounted in the basin and a solenoid activated valve in the make-up water line. The valve is slow closing to minimize water hammer.
Basin Heaters

Basin Heater
- Evaporative condensers exposed to below freezing ambient temperatures require protection to prevent freezing of the water in the cold water basin when the unit is idle. Factory installed electric immersion heaters, which maintain +40°F (4.4°C) water temperature, are a simple and inexpensive way of providing such protection.
| Model Numbers |
0°F (-17.8°C) Ambient Heaters |
-20°F (-28.9°C) Ambient Heaters |
| Number of Heaters |
kW per Heater |
Number of Heaters |
kW per Heater |
| VC1-10 to VC1-25 |
1 |
2 |
1 |
2 |
| VC1-30 to VC1-65 |
1 |
2 |
1 |
2 |
| VC1-72 to VC1-90 |
1 |
2 |
1 |
3 |
| VC1-100 to VC1-135 |
1 |
3 |
1 |
5 |
| VC1-150 to VC1-205 |
1 |
3 |
1 |
5 |
| VC1-N208 to VCA-N230 |
1 |
5 |
1 |
7.5 |
| VC1-N243 to VC1-N315 |
1 |
5 |
1 |
7.5 |
| VC1-C216 to VC1-C230 |
1 |
5 |
1 |
7.5 |
| VC1-N338 to VC1-N470 |
1 |
7 |
1 |
10 |
| VC1-C339 to VC1-C469 |
1 |
5 |
1 |
7.5 |
| VC1-386 to VC1-516 |
1 |
8 |
1 |
10 |
| VC1-540 to VC1-804 |
1 |
12 |
1 |
16 |
| VC1-772 to VC1-1032 |
2 |
8 |
2 |
10 |
| VCA-1158 to VCA-1608 |
2 |
12 |
2 |
16 |
| VCL-016 to VCL-035 |
1 |
2 |
1 |
2 |
| VCL-038 to VCL-079 |
1 |
3 |
1 |
4 |
| VCL-087 to VCL-120 |
1 |
4 |
1 |
5 |
| VCL-134 to VCL-155 |
1 |
5 |
1 |
7 |
| VCL-167 to VCL-234 |
1 |
7 |
1 |
9 |
| VCL-257 to VCL-299 |
1 |
9 |
1 |
12 |
Note: The table data is based on 460V/3 phase/60HZ power and standard, single-cell configuration
Extended Lubrication Lines
- Extended lubrication lines with grease fittings located outside the fan section are available for lubrication of the fan shaft bearings.
Bottom Screens (VC1 Models Only)
- Wire mesh screens are available factory-installed over the bottom openings to prevent unauthorized access.
Basin Sweeper Piping
- Basin sweeper piping is an effective method of eliminating sediment that may collect in the cold water basin of the unit. A piping system is provided for connection to side stream filtration (by others).
Solid Bottom Panels

Solid Bottom Panels
- Factory-installed bottom panels are required when intake air is ducted to the unit.