BAC Refrigeration Controls Two Convenient and Easy to Order Options:
1. VFD Only: Includes a single VFD in a weather-resistant enclosure sized to control all fan motors on the unit.
2. Total Controls Package: Includes the VFD Only PLUS sequencing and accessory contactors.

Note [1]: Communication protocols limited to Modbus, Johnson N2, BACNet, and Siemens APOGEE with R5485 only.
Convenience from a Single Source
- Easily meets ASHRAE 90.1 and Title 24 speed control requirements
- Single purchase order
- Controls ship with the condenser, reducing jobsite coordination
- Controls specifically designed for industrial refrigeration applications
- Controls options matched to evaporative condenser electrical components
- BAC wizard controls the condenser to save energy and reduce operating costs
- Note: Safety disconnect switches are available for fan motor(s), pump motor, and basin heater(s).
Reliability
- UL/cUL listed
- All panel enclosures are NEMA 3R as standard
- All controls are production tested
- Authorized factory start-up extends warranty from 2 year (parts only) to 3 year (parts and labor) (optional)
Brochures & Manuals