The VCA Evaporative Condenser utilizes axial fans to minimize energy consumption. The features designed into the VCA Evaporative Condenser product line address energy efficiency, reliability, maintainability, and field assembly needs of the market. These features provide the end user with a long service life and the contractor with ease of installation and commissioning.