Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Refrigeration Controls
Vertex™ Evaporative Condenser Bookmark and Share

BAC Refrigeration Controls Two Convenient and Easy to Order Options:

1. VFD Only: Includes a single VFD in a weather-resistant enclosure sized to control all fan motors on the unit.

2. Total Controls Package: Includes the VFD Only PLUS sequencing and accessory contactors.

Note: This is available for Baltidrive® Fan System models only.

VFD_chart_revised

Note [1]: Communication protocols limited to Modbus, Johnson N2, BACNet, and Siemens APOGEE with R5485 only.

Convenience from a Single Source

  • Easily meets ASHRAE 90.1 and Title 24 speed control requirements
  • Single purchase order
  • Controls ship with the condenser, reducing jobsite coordination
  • Controls specifically designed for industrial refrigeration applications
    • Controls options matched to evaporative condenser electrical components
    • BAC wizard controls the condenser to save energy and reduce operating costs
  • Single point wiring (optional) available on  VCA Evaporative Condensers for plug-and-play operation
  • Note: Safety disconnect switches are available for fan motor(s), pump motor, and basin heater(s).

Reliability

  • UL/cUL listed
  • All panel enclosures are NEMA 3R as standard
  • All controls are production tested
  • Authorized factory start-up extends warranty from 2 year (parts only) to 3 year (parts and labor) (optional)

Single Point Wiring (Optional)

  • Available on VCA Evaporative Condensers
  • Reduces installation labor
  • Ships factory mounted to unit
  • Eliminates field casing penetrations reducing possibility of leaks and corrosion
  • For VCA models all options and accessories are pre-wired

Brochures & Manuals

 

Featured Content