Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
Vertex™ Evaporative Condenser Bookmark and Share

Maximum Uptime & Reliability

Year-Round Operation

  • Maximize reliability and minimize unplanned downtime with the EC Fan System (direct-drive fan system with EC motors and axial fans)
  • Enjoy peace of mind and uninterrupted operation with multiple fans, motors, and optional redundant pumps
  • Perform through the harshest conditions with a durable and robust industrial design
  • Increase reliability, corrosion resistance, and longevity with superior material options that save you time and money

Industrial Design for Harshest Conditions

Easy & Safe Accessibility

Alleviate Confined Space Concerns

  • The largest access door easily accommodates a 6.5’ tall person; a sturdy step and safety handle provides safe entry and exit
  • Ground level access to the drive system, pump(s), and terminal box eliminates the need for platforms or ladders to access them
  • Stay dry while safely inspecting the basin with an internal walkway
  • Reduce maintenance labor costs by 50% and address confined space hazards with a walkable, spacious interior and easy entry and exit[1]
  • Industry-leading, most configurable OSHA compliant modular platforms to meet your specific site requirements

Easily Accommodates a 6.5 Foot Tall Person

Lowest Installation Costs

30% Reduction in Installation Costs

  • Reduce on-site labor requirements and ensure on-time commissioning with pre-assembled platform options
  • Align the upper section to the lower section in less than 15 minutes per cell, due to the industrial-grade rigidity of the unit
  • Simplify field installation and save time with single-point wiring
  • Save time and money; no VFD or vibration switch is required[3]

Simplify Field Installation with Single-Point Wiring

Lowest Maintenance Costs

50% Reduction in Maintenance Costs

  • No regular maintenance required for the direct-drive EC Fan System
  • Easy inspection of the basin, strainer, and drive components with a sturdy internal walkway
  • Easy cleaning and improved hygiene with a compact, sloped water basin
  • Save on chemical and water costs with up to 30% lower water volume
  • Fast and easy inspection of all nozzles with optional pre-assembled platforms at an ergonomic working height
  • Reduce maintenance costs and maximize uptime with BAC’s enhanced belt-driven independent fan system (optional); that easily allows access to all drive components

Stay Dry While Safely Inspecting the Basin with the Internal Walkway

Superior Efficiency

10% Lower Energy Usage

  • Reduce operating costs with the highly-efficient, direct-drive, variable-speed EC Fan System
  • For many replacement jobs, the innovative design can provide a higher capacity or reduced energy usage at the same weight
  • Save energy with improved head pressure control in winter months due to the EC Fan System’s lower minimum speeds

Superior Efficiency with the EC Fan System

Notes:
1. Check local codes to verify confined space requirements.
2. Comparisons are based on the Vertex Condenser vs. traditional forced draft axial fan evaporative condensers.
3. For EC Fan System models only.

 

Featured Content