Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Model Selection
Vertex™ Evaporative Condenser Bookmark and Share

Easy-To-Use Selection Software

BAC offers, easy-to-use selection software to assist you in the selection and evaluation of evaporative cooling products. In addition to cataloged models, alternate-horsepower selections are also available from the selection software. The program provides equipment specifications, engineering data, performance curves, layout recommendations, sound data and other information to aid in selecting the best BAC product for your application. The Evaporative Condenser Selection Program provides equipment selections for applications utilizing R-717 (ammonia), R-22, R-134a, and more.

Two methods of unit selection are provided; heat rejection method and evaporator ton. The heat rejection method is always recommended and the selection can be made via BAC’s free product selection software.

Featured Content