Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Features
Nexus® Modular Hybrid Cooler Bookmark and Share

Innovative Design Features You Won’t Find Anywhere Else but BAC

1. hCore® Heat Transfer Technology

Using a highly corrosion-resistant stainless steel alloy and greater heat transfer surface, it provides unmatched thermal performance, exceptional reliability, and long life in an incredibly compact package.

2. DiamondClear® Design

This innovative design significantly cuts maintenance costs. The spray water basin has 60% less spray water volume, has turbulent spray water flow, and can be inspected while in operation. The high-performance spray resists clogging and delivers proper water coverage for reduced scaling.

3. EC Fan System

Simple design for lowest maintenance, easiest access and maximum efficiency, this system includes a direct-drive radial fan and a variable-speed EC motor.

4.  iPilot® Control System

Minimizes operating costs by effectively balancing water and energy savings based on your needs and preferences with three modes of operation.

5. UV System (Optional)

Optional UV System reduces bacterial growth for best water quality. Factory installed UV lamp, intensity sensors, and recirculating pump wired into the iPilot® Control System.

6. Modular Design

Its flexible, robust design is ideal for indoor applications and confined layouts. The lightweight, compact modules can easily be maneuvered with a pallet jack and fit into most freight elevators.

Additional Available Options to Meet your Application Needs:

  • Non-combustible construction for local code compliance
  • Intake and discharge sound attenuation to further reduce sound
  • Tapered discharge hood to elevate air discharge, increase speed, or reduce plan area for indoor ducting
  • Positive closure dampers to reduce heat loss from heat pump loops during winter months
Featured Content