Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Modes of Operation
Nexus® Modular Hybrid Cooler Bookmark and Share

Energy Saver Mode

Maximum Energy Savings
In Energy Saver Mode, energy savings are maximized by leveraging the full power of evaporative cooling. During periods when ambient temperatures or loads from the building or process are relatively high, the Nexus® Modular Hybrid Cooler operates with all spray systems active across all modules. During off-design conditions, the EC Fan System will automatically and intelligently reduce speed whenever possible. As the load is satisfied, the fans and spray pumps will cycle off.

Nexus Mode

Balanced Energy and Water Savings
In the revolutionary Nexus Mode, you can prioritize water and energy savings to achieve the right balance of both. Your climate, cooling load profile and the rates you pay for water and energy will determine your specific settings, which can easily be adjusted as needed. You can specify the importance of water versus energy savings to automatically achieve the right balance for your specific situation.

Water Saver Mode

Maximum Water Savings
In Water Saver Mode, water savings are maximized by applying spray water to the hCore® Heat Transfer Technology automatically, intelligently and only when absolutely necessary to meet cooling requirements. The iPilot® Control System applies water separately to each module, to minimize water usage and maximize savings.

Featured Content