Ownership Benefits
In a variety of climate conditions, the TrilliumSeries™ Condenser provides the lowest total cost of ownership compared to air cooled units.
- Installation Advantages
- 60% lower refrigerant charge
- Compact and lighter in weight
- Single point electrical connection
- Direct drive VSEC motors and Whisper Quiet Fans are standard
- Reduces overall system size by operating at lower condensing temperatures
- Economical Advantages
- Attractive payback timeframes
- Lower total cost of ownership

Average Payback Period by Region
Notes for the Average Payback by Region Graph:
1. Average payback periods based on current analyses performed. Specific payback periods vary. Utility prices (electricity, water, etc) vary by state and system details vary by job.
2. Northeast region includes MA, MD, CT, DC, NJ, NY, PA, RI.
3. Midwest region includes MN, MO.
4. Southwest region includes LA, TX, Southern CA.
5. Northwest region includes Northern CA, OR, UT.
System Energy Savings
- Reduces condensing temperature
- Less compressor work
- Direct drive VSEC motors minimize fan energy required

Annual 37.2% System Energy Reduction for El Paso, Texas
Peak Energy Savings
- Up to 43.5% peak energy reduction compared to air cooled units by operating compressors at significantly lower condensing temperatures
- Peak energy is more expensive than off peak energy
- Reduces peak demand charges
- Potential for substantial state and local energy rebates

Average Peak Energy Reduction %kW by State
On-Demand Adiabatic™ Pre-Cooler
- Water is used ONLY when load and ambient temperatures require it
- Water spray saturates and cleans the On-Demand Adiabatic™ Pre-Cooler media of any dust and debris
- No water treatment is required
- Free draining prevents stagnant water
- LEED®Points available for water efficient landscaping (WE credit 1) based on 2009 LEED for Retail and Commercial Interior rating system
- Water from the drain and overflow can be used for irrigation or other non-potable uses

Average Annual Water Use Compared to Evaporative Condensers
Low Sound
- Whisper Quiet Fans are standard
- Direct drive VSEC fan motors vary the fan speed eliminating sudden starts and stops

Sound Levels
Easy Maintenance
- Water treatment is not required
- Water is turned on only when ambient temperature requires it
- Water spray saturates and cleans the On-Demand Adiabatic™ Pre-Cooler media of any dust and debris
- On-Demand Adiabatic™ Pre-Cooler media acts as a filter to prevent debris from reaching the microchannel
- Can be removed without tools for easy coil inspection
- Clean-out ports on both ends of water distribution header facilitate easy cleaning
- The EcoFlex Controls maintain a clean sump
- Pump and strainer are easily accessible from the access hatch

Easy Access to Pumps and Valves
Charge Reduction
- 60% less charge than comparable air cooled condensers
- Reduced charge could help meet EPA’s Greenchill commitments
- Lowers greenhouse gas emissions of the supermarket refrigeration system

Unit Refrigerant Charge Reduction
Peace of Mind
- All units are equipped with state of the art EcoFlex controls, On-Demand Adiabatic™ Pre-Cooler, and daily automatic sump clean out
- Critical components are stocked and ship within 24-hours
- Manual discrete spray system (water bypass) standard

Discrete Spray System
- Durable materials of construction extend the life of the unit
- Sump and drain pans drain freely
- Ability to switch fans from automatic to manual fan override in case of control signal loss
- Access hatch sensor shuts off the fan when the hatch is opened