Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
See How TSDC Compares
TrilliumSeries™ Condenser Bookmark and Share

The following chart compares the TrilliumSeries™ Condenser to air cooled and evaporative equipment for both new construction and replacement projects. The TrilliumSeries™ Condenser has an advantage in many categories versus either the air cooled and evaporative equipment.

Benefits of the TrilliumSeries™ Condenser New Construction Replacement
TrilliumSeries™ Condenser Air Cooled TrilliumSeries™ Condenser Air Cooled
Energy Savings Reduces monthly energy bill
Reduces peak demand
Qualifies for energy rebates  [1]  [1]
Built in energy tracking
Water Savings Reduces water use
Water use monitoring
Reduces monthly water bill
Installation Savings Significantly reduces refrigerant charge [2] [2]
Saves space
Reduces weight
Other Benefits Maintenance
Long term reliability
Shrinks size of the rack
Increases system capacity
California Title 24
Transcritical CO2 systems [3] [3]

Notes:

1. Air cooled condensers with EC motors may qualify for energy rebates.

2. Microchannel coil only.

3. Air cooled gas coolers can be used for transcritical C02 applications in only certain climates.

The TrilliumSeries™ Condenser  has the advantage!

Featured Content