Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


ICE CHILLER® Thermal Storage Units


Overview · Why Ice Storage · Selection · Engineering Data · Specifications · Example Installations · Save on First Cost and Operating Cost
Downloads: Brochures · Product Reports · Project Reports

Save on First Cost and Operating Cost

 
 

District Cooling System Design with 34°F Supply Water Saves on First Cost and Operating Cost!

Large chilled water systems such as those used in modern District Cooling Plants are now being designed and operated using 34°F (1°C) chilled water in their distribution systems. this colder supply water temperature beneficially results in systems that are much lower in both first cost and in operating cost compared to systems based on 44°F supply water. Lower energy consumption also results in a system that is environmentally friendly. The comparisons below will demonstrate how these benefits are achieved.

This information presents a comparison of a traditional 44°F (7°C) chilled water system versus a system designed around 34°F (1°C) chilled water supply. Both systems have a design return temperature of 54°F (12°C). the data used in this report is taken directly from several large operating district cooling systems. this report also provides sufficient information to allow users to make their own comparison using local conditions.

Click on the links below to view pdf versions of the tabular data.



One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |