Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


ICE CHILLER® Thermal Storage Products


Overview · Case Studies · Engineering Data · Modes of Operation · System Schematics · Benefits · Custom Coils · Application Guide · Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings

Ice Chiller® Thermal Storage Product Engineering Data

Thermal Storage Tank

Drawing Notes:
  1. Unit should be continuously supported on a flat, level surface.
  2. Coil connections are grooved to suit a mechanical coupling. No welding is permitted at the tank connections, or damage to insulation and tank lining may result.
MODEL TSU-237M TSU-476M TSU-594M TSU-761M
Latent Capacity (ton-hours) 237 476 594 761
Approx Shipping Wt. (lbs) 9,750 16,750 20,200 24,000
Approx Operating Wt. (lbs) 39,100 73,900 93,100 113,800
Tank Volume (gallons) 2,990 5,840 7,460 9,150
Coil Volume (gallons) 260 495 610 790
Coil Connections (IPS) 2" 3" 3" 3"
Unit Width 7' 10-3/8" 7' 10-3/8" 9' 9-1/4" 11' 9-3/4"
Unit Length 10' 7-5/8" 19' 10-1/4" 19' 10-1/4" 19' 10-1/4"


One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |