|
Aircoil™ Evaporators: AC
Overview ·
Construction Features & Options ·
Selection ·
Engineering Data ·
Engineering Applications ·
Nomenclature ·
Application Guide ·
Installation, Operation and Maintenance
Downloads:
Brochures ·
Product Reports
AC Aircoil ™ Evaporator
Sound Sensitive and High Static Applications (5 - 65 ammonia tons)
Coil Design
Coils are designed and manufactured according to the
stringent requirements of ASME B31.5 (2001), which
now addresses heat transfer component design. All
coils are pressure tested to 350 psig with air under water.
Units are shipped with a nitrogen holding charge.
Tubes
BAC Aircoil™ Evaporators are constructed
with 0.875” diameter stainless steel, aluminum, or galvanized
steel tubes, staggered in the direction of airflow
to ensure maximum air turbulence and coil heat
transfer efficiency.
Fins
Die-formed, flat pattern fins are a continuous
design with a clean full collar to optimize performance,
resistance to airflow, and cleanability. The flat pattern
also reduces resistance to airflow, providing performance
comparable to corrugated fins at a given horsepower.
Circuiting
Each coil is individually circuited for specific
applications in recirculated, flooded, direct expansion,
or control pressure receiver refrigeration systems
along with water, glycols, or brines.
Tube Frame
The coil incorporates a heavy-duty rectangular structural
tube frame, which improves rigidity, squareness,
and long-term stability, rather than a less robust angle
design. The tube frame also improves cleanability by
reducing cavities and it encloses and protects BAC
supplied wiring options.
Header
Headers are constructed of schedule 80 or schedule
40 pipe as required by ASME B31.5.*
* Does not apply to coils of copper tube construction.
Casing
Casings are constructed of durable,
corrosion resistant G-235 (Z700 metric) galvanized
steel with 2.35 oz/ft2 zinc coating (700 g/m2). Load
carrying components are engineered with reinforcing
panel breaks and hardware particularly suited for the
application. Fans are individually compartmented with
continuous tube sheets to permit fan cycling.
Hangers
Heavy-duty support hangars are engineered with rigging
points to permit safe and easyhanging.
Hinged Fan Panel
Drain Pan
Inner drain pans are constructed
of heavy-gauge welded aluminum for corrosion resistance,
light weight, and good heat conductance for
pan defrost.
All pans are furnished with an extra large drain connection,
when coupled with the flatness and smoothness
of the sloped aluminum pan, permits swift and
total drainage.
Fans
BAC has optimized the fan proximity to the coil face,
fan positioning within the tapered fan orifice, and the
coil aspect ratio to maximize performance of selected
fans.
Centrifugal fans are selected and installed to
maximize performance and efficiency. Fan motors are
easily accessible and serviceable from outside unit,
and motors 10 HP and above are factory installed on a
swinging motor base for easy field installation.
Wiring
Motors are pre-wired to individual terminal
strips mounted in composite NEMA 4 enclosures, as
standard.
Motors
Motors are a totally enclosed air over (TEAO), furnished
with low temperature grease and are otherwise
designed to ensure reliability and longevity in a harsh
environment.
|