Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Aircoil™ Evaporators: AL

Overview · Construction Features & Options · Selection · Engineering Data · Engineering Applications · Nomenclature · Application Guide · Installation, Operation and Maintenance
Downloads: Brochures · Product Reports


AL Aircoil™ Evaporator
Medium to Large Industrial Applications (5 – 65 ammonia tons)

Coil Design
Coils are designed and manufactured according to the stringent requirements of ASME B31.5 (2001), which now addresses heat transfer component design. All coils are pressure tested to 350 psig with air under water. Units are shipped with a nitrogen holding charge.

Tubes
BAC Aircoil™ Evaporators are constructed with 0.875” diameter stainless steel, aluminum, or galvanized steel tubes, staggered in the direction of airflow to ensure maximum air turbulence and coil heat transfer efficiency.

Fins
Die-formed, flat pattern fins are a continuous design with a clean full collar to optimize performance, resistance to airflow, and cleanability. The flat pattern also reduces resistance to airflow, providing performance comparable to corrugated fins at a given horsepower.

Circuiting
Each coil is individually circuited for specific applications in recirculated, flooded, direct expansion, or control pressure receiver refrigeration systems along with water, glycols, or brines.

Tube Frame
The coil incorporates a heavy-duty rectangular structural tube frame, which improves rigidity, squareness, and long-term stability, rather than a less robust angle design. The tube frame also improves cleanability by reducing cavities and it encloses and protects BAC supplied wiring options.

Header
Headers are constructed of schedule 80 or schedule 40 pipe as required by ASME B31.5.* * Does not apply to coils of copper tube construction.

Casing
Casings are constructed of durable, corrosion resistant G-235 (Z700 metric) galvanized steel with 2.35 oz/ft2 zinc coating (700 g/m2). Load carrying components are engineered with reinforcing panel breaks and hardware particularly suited for the application. Fans are individually compartmented with continuous tube sheets to permit fan cycling.

Hangers
Heavy-duty support hangars are engineered with rigging points to permit safe and easy hanging.

Hinged Fan Panel
This feature is available as an option.

Drain Pan
Inner drain pans are constructed of heavy-gauge welded aluminum for corrosion resistance, light weight, and good heat conductance for pan defrost. All pans are furnished with an extra large drain connection, when coupled with the flatness and smoothness of the sloped aluminum pan, permits swift and total drainage.

Fans
BAC has optimized the fan proximity to the coil face, fan positioning within the tapered fan orifice, and the coil aspect ratio to maximize performance of selected fans. Direct-drive, cast aluminum fans are selected and installed to maximize performance and efficiency. Fan motors are foot-mounted on stainless steel base plates for durability and supported by fan housings constructed of heavy-gauge G-235 galvanized steel.

Wiring
Motors are pre-wired to individual terminal strips mounted in composite NEMA 4 enclosures, as standard.

Motors
Motors are a totally enclosed air over (TEAO), furnished with low temperature grease and are otherwise designed to ensure reliability and longevity in a harsh
environment.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |