|
|
|
Overview · Model Selection · Engineering Data · Layout Data · Sound Data Specifications · Operation and Maintenance · Rigging and Assembly Downloads: Brochures · Product Reports · Project Reports · CAD Drawings Product Overview Series V Evaporative Condensers deliver fully rated thermal performance over a wide range of heat rejection and temperature requirements for various refrigerants. VC1 and VCL models can be installed indoors and minimize sound levels. Low profile models (VCL) are available to accommodate limited ceiling or enclosure heights. VC1-C models are designed to fit in standard dry van containers to minimize ocean freight costs. The Series V minimizes installation costs, provides year-round operating reliability, and simplifies maintenance requirements. Series V Evaporative Condensers are available with capacities from 10 to 1,914 nominal R-22 tons or 7 to 1,357 nominal R-717 tons. Series V Evaporative Condensers
Series V Evaporative Condensers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.
|
|||
![]() |
|
|
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us | |
|
|