Support — All models mount directly on parallel I-beams.
Internal Access — The interior of the unit is easily accessible for adjusting the float valve, cleaning the strainer or flushing the remote sump tank.

The Water Level Control is Easily Reached From Outside the Unit
Freeze Protection — For reliable year-round operation, the remote sump tank offers freeze protection when installed indoors in a heated area, eliminating the need to install and wire cold water basin heaters.
Materials of Construction — Available in galvanized steel or with a thermosetting hybrid polymer.