Construction Options
- Standard Construction:
Steel panels and structural elements are constructed of heavy-gauge G-235 (Z700 metric) hot-dip galvanized steel.
- Optional Thermosetting Hybrid Polymer:
A thermosetting hybrid polymer coating used to extend equipment life, is applied to select hot-dip galvanized steel components of the remote sump tank. The thermosetting hybrid polymer has been tested to withstand 6000 hours in a 5% salt spray without blistering, chipping, or loss of adhesion.
Hot Well/Cold Well Arrangement
A water tight center baffle is provided, along with additional suction and drain connections and strainer, for separate storage of hot and cold water. This arrangement is provided with a single make-up assembly. The hot well/cold well arrangement is frequently used with highly variable loads to even out the load put on the evaporative cooling equipment.