Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Water Distribution

Water Distribution Nozzles

CTW_BAC

  • Patented design for pressurized or gravity feed systems guarantees optimum thermal performance
  • Large orifice means non-clogging performance for effective wetting of the heat transfer surface
  • Multiple sizes are available to accommodate all system flow rates
  • Complete installation kits included

BAC spray nozzles are designed for optimum coverage of either the fill or coil surface. Optimum coverage increases thermal efficiency while fully wetting the surface. This in turn prevents scale build-up that will lessen the unit capacity. There are several designs for pressurized and gravity-feed systems, each fully optimized for the application. Regardless of design, nozzles are easily removed, either to accommodate new flow rates or to replace broken nozzles. To facilitate cleaning or replacement; counterflow nozzles are installed using grommets which also allows the nozzles to be properly positioned. Kits are available, complete with insert grommets for pressurized systems or installation tools for gravity systems.

CautionTip

BAC Caution Tip

When cleaning nozzles in a gravity feed system such as a Series 3000 or 1500, do not use a screwdriver or other instrument to force debris through the nozzle. The bottom of the nozzle is a target area that diffuses the water over the fill in an umbrella type pattern. If the target area is broken the water, will pour straight onto the fill surface, possibly causing damage to the fill. In addition, the debris can now possibly begin to clog the fill.

1/4" through 1-1/8" orifice for properly metered flow

1/4" through 1-1/8" orifice for properly metered flow