TrilliumSeries™ Adiabatic Condenser
The TrilliumSeries™ Adiabatic Condenser combines the best of evaporative and dry cooling to optimize energy and water savings. Users can reduce peak energy use by 44% vs. traditional air-cooled products or reduce water use by 90% vs. traditional evaporative products. For all of your commercial and industrial refrigeration application needs CO2 and ammonia are available.
- Up to 376 tons2
- Adiabatic // EC Fans // Controls
TrilliumSeries™ Adiabatic Cooler
For demanding cooling applications where energy efficiency is paramount but where water must be used sparingly, Baltimore Aircoil Company offers the TrilliumSeries™ Adiabatic Cooler. BAC’s innovative, inherently reliable fluid cooler optimizes water and energy efficiency in an easy-to-install package that delivers the lowest ownership costs.
- Adiabatic // EC Fans // Controls
Vertex® Evaporative Condenser
The Vertex® Evaporative Condenser offers maximum uptime with easy and safe accessibility. It also has the lowest total cost of ownership with the lowest installation, maintenance, and operating costs.
- Thermal Capacity: 188 - 1,434 tons3
- Counterflow // EC Fan System with Controls (or Axial Fan) // Forced Draft
CXVT Evaporative Condenser
The CXVT Evaporative Condenser is perfect for large applications and has the lowest total cost of ownership, the lowest installation costs, and the best layout to maximize space. The CXVT is available with XE (Extreme Efficiency) models to further reduce operating costs.
- Thermal Capacity: 540 - 2,114 tons3
- Combined Crossflow // Axial Fan // Induced Draft
CXVB Evaporative Condenser
The CXVB Evaporative Condenser delivers the highest system efficiency, minimizes maintenance and provides the lowest refrigerant charge in the industry.
- Thermal Capacity: 75 - 1,287 tons3
- Combined Crossflow // Axial Fan // Induced Draft
PCC Evaporative Condenser
The PCC Evaporative Condenser is an ideal replacement unit that delivers higher performance than conventional counterflow solutions and lowers installation costs by reducing rigging time.
- Thermal Capacity: 46 - 2,734 tons3
- Counterflow // Axial Fan // Induced Draft