TrilliumSeries® Dry Cooler

The TrilliumSeries® dry cooler provides energy savings for water stressed regions. It delivers the highest thermal capacity in the smallest footprint, making it the industry’s most efficient dry cooler for critical cooling applications.

  • Capacity: up to 10,000 MBH4
  • Dry Cooling // Axial Fans // Controls

TrilliumSeries® Dry Cooler - Key Features

Watch this video to see the key features of the TrilliumSeries® dry cooler.

Benefits

  • HIGHEST CAPACITY
  • UPTIME
  • LOW SOUND
  • INSTALLATION & OPERATION
HIGHEST CAPACITY

Highest Capacity*

  • Fewer units for smallest footprint
  • Optimized airflow using CFD analysis
  • Vertical coil design for superior cooling
  • Huge copper coil for most efficient heat rejection

* Compared to other dry coolers on the market

UPTIME
LOW SOUND
INSTALLATION & OPERATION

Key Resources

Product Catalog

Parts Map

Get in touch with an expert near you.